Honeywell
animation.gif

SSEC

aero_spacer.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
 
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
   

 

 

 

 

 

 

 Microelectronics & Precision Sensors
  Formerly SSEC. Providing best value specialized semiconductor and sensor solutions since 1965
 
  M&PS Links > Careers
test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif
test/greynavbar4_r1_c4.gif test/greynavbar4_r1_c6.gif test/greynavbar4_r1_c8.gif test/spacer.gif
 
    Honeywell > DSES > M&PS
Search
Go pixel_white.jpg

Magnetic Sensors

Component Features

(Click on Picture to return to Product Components Page)

HMC1001 (click picture to return previous page)

The HMC1001 is a single-axis magnetoresistive sensor in an 8-pin SIP package. Field range is +/-2 gauss, resolution  is 27 microgauss and sensitivity is 3mV/V/gauss. Used as a single-axis sensor, or with an HMC1002 for three-axis applications.

HMC1002  (click picture to return previous page)

The HMC1002 is a two-axis magnetoresistive sensor in a 20-pin SOIC package. Field range is +/-2 gauss, resolution is 27 microgauss and sensitivity is 3mV/V/gauss. Used as a two-axis heading sensor, or with an HMC1001 for three-axis applications.

HMC1021S (click picture to return previous page)

The HMC1021S is a single-axis magnetoresistive sensor inan 8-pin SOIC package. Field range is +/-6 gauss, resolution is 85 microgauss and sensitivity is 1mV/V/gauss. Used in single-axis sensing applications.

HMC1021Z  (click picture to return previous page)

The HMC1021Z is a single-axis magnetoresistive sensor in an 8-pin SIP package. Field range is +/-6 gauss, resolution is 85 microgauss and ensitivity is 1mV/V/gauss. Used as a single-axis sensor, or with an MC1022 for three-axis applications.

HMC1021D   (click picture to return previous page)

The HMC1021D is a single-axis magnetoresistive sensor in a ceramic high temperature 8-pin DIP package. Field range is +/-6 gauss, resolution is 85 microgauss and sensitivity is 1mV/V/gauss. High end temperature limit is 250 degrees C.

HMC1022   (click picture to return previous page)

The HMC1022 is a two-axis magnetoresistive sensor in a 16-pin SOIC package. Field range is +/-6 gauss, resolution is 85 microgauss and sensitivity is 1mV/V/gauss. Used as a two-axis heading sensor,or with an HMC1021Z for three-axis applications.

HMC1023 (click picture to return previous page)

The HMC1023 is a three-axis magnetoresistive sensor in a 16-pin Ball Grid Array. Field range is +/-6 gauss, resolution is 85 microgauss and sensitivity is 1mV/V/gauss. Used in three-axis sensing applications requiring small size and low power.

HMC1023 Eval (Click on picture to return to previous page)

The HMC1023 Evaluation Board has an HMC1023 mounted on a printed circuit board with a 16-pin DIP for ease of use in breadboard and prototype designs. Printed circuit board not shown. (Click here for BGA solder ball information)

The HMC1051Z features a single axis version of the HMC1052 design.  HMC1051Z is a single bridge pined out from the HMC1052 die and placed in a 8 pin SIP package.

The HMC1052L is a high performance magnetoresistive sensor design in a single package. The advantages of this design are magnetoresistive chips positioned for orthogonal two-axis sensing, minature size and low height profile in a surface mount package.

HMC1052 (Click image to return to previous page)

TThe HMC1052 is a two-axis magnetoresistive sensor in a 10-pin miniature surface mount package (MSOP). Field range is +/- 6gauss, resolution is 120 mgauss, sensitivity is 1mV/V/gauss and supply voltage can be as low as 1.8V.

The HMC1053 Three-Axis Magnetic Sensor is a miniature, cost-effective three-axis sensor that uses our HMC1052 sensor die. The intended market will be high volume OEM applications.

The HMC1055 3-Axis Compass Sensor Set combines the popular HMC1051Z one-axis and the HMC1052 two-axis magneto-resistive sensors plus a 2-axis MEMSIC MXS3334UL accelerometer in a single kit.

HMC1501 (click picture to return previous page)

The HMC1501 Linear, Angular, Rotary Displacement Sensor comes in an 8-pin SOIC package and is capable of measuring the angle direction of a magnetic field from a magnet with <0.07 degrees resolution. Angular range is +/- 45 degrees.

HMC1512  (click picture to return previous page)

The HMC1512 Linear, Angular, Rotary Displacement Sensor comes in an 8-pin SOIC package and is capable of measuring the angle direction of a magnetic field from a magnet with <0.07 degrees resolution. Angular range is +/- 90 degrees. 

rule.jpg
Feedback Privacy Statement