|
|
|
Microelectronics & Precision Sensors
Formerly SSEC. Providing best value specialized semiconductor
and sensor solutions since 1965
|
|
|
|
|
|
|
|
| Honeywell > DSES > M&PS |
|
|
|
Honeywell's
HMC6352 2-Axis Digital Integrated Compass
Solution
|
| Low
Cost, Compact Digital Compass for Next-Generation
Applications |
| |
|
| Honeywell
introduces the HMC6352, a two-axis, chip-scale
digital compass for GPS applications, personal
navigation, vehicle telematics, consumer electronics,
and general two-axis compassing. |
| |
|
| |
| Product
Definition |
| |
The
HMC6352 integrates Honeywell's patented two-axis
magnetic sensor with the required analog and
digital support circuits for heading computation.
For the ultimate in electronic functionality,
this innovative electronic compass provides
an electronic compass function using two-axis
magnetic field sensing.
To speed your design cycle, the HMC6352
is easy to use as a drop in, plug and play
component.
Honeywell's digital compass combines the sensor
elements and all the processing electronics
in a 6.5mm square package to satisfy smaller,
next generation applications. Aimed for low
power battery operation on OEM printed circuit
boards, the HMC6352 uses a I2C digital interface
slaved to the manufacturer's microprocessor
to transfer compass heading data. Heading
update rates from 1 to 20Hz are selectable. |
| |
|
| |
| Technology
and Product Features |
| |
|
|
| |
* |
2-Axis
Magnetic Sensors with Electronics and
Microprocessor |
| |
* |
Fully
Integrated
Compassing Solution |
| |
* |
Integrated Compassing Algorithms and
Calibration Routines |
| |
* |
Miniature
(6.5 by 6.5 by 1.4mm) 24-Pin LCC Package |
| |
* |
2.7
to 5.2 volt Supply Range (Good for Low
Power Battery Operation on OEM PCBs) |
| |
* |
I2C
Digital Interface |
| |
* |
User
Selectable Slave Address Permits Multiple
Sensors on Bus Interface |
| |
* |
Drop-in,
plug and play feature Allows for more
High volume production |
| |
|
|
|
| |
| Typical
Customer Applications |
| |
|
|
| |
* |
General
2-axis compass applications |
| |
* |
Compassing
in GPS applications |
| |
* |
Personal
Navigation |
| |
* |
Vehicle
Telematics |
| |
* |
Satellite
Dish Antenna Positioning |
| |
* |
Wireless
Phones with Compassing |
| |
|
|
|
| |
| OEM
Benefits |
| |
|
|
| |
* |
Faster
time-to-market |
| |
* |
Quicker
adoption of compass feature |
| |
* |
Small
size, Low power |
| |
* |
Cost
Effective |
| |
* |
Ease
of integration |
| |
|
|
|
|
|
|
| |
|
| |
|
For
Customer Service assistance, please call
1-800-323-8295.
|
| |
|
|
|
|
|