|
|
|
Microelectronics & Precision Sensors
Formerly SSEC. Providing best value specialized semiconductor
and sensor solutions since 1965
|
|
|
|
|
|
|
|
| Honeywell > DSES > M&PS |
|
Magnetic
Sensors
Honeywell
Electronic Compassing Solutions
| Click Here For Our New Website |
| |
| Electronic
Compasses for Personal Handheld Use, Auto
Compasses, Aircraft Compasses, and Marine
Compasses |
| |
Honeywell
offers high accuracy compassing solutions
for personal, vehicle, aircraft, and marine
navigation. Our extensive experience in fabricating
magneto-resistive sensors allows us to develop
electronic compass modules that are suited
to ground, air, and water dead reckoning.
The earth's magnetic field is about 0.6 gauss in an open-air environment, and has a direction from the magnetic south pole to the magnetic north pole. This pointing to the north pole is the basis for magnetic compassing. At the equator, the magnetic field direction is entirely a horizontal vector, but as you compass further into the northern or southern hemispheres the magnetic field will point partially downwards (northern hemisphere) or upwards (southern hemisphere). This angle down or up at the earth's surface is called the inclination (dip) angle.
Two-axis magnetic compasses measure the horizontal vector components of the earth's magnetic field using two sensor elements in the horizontal plane but orthogonal to each other. Called the X and Y-axis sensors, each sensor on an electronic compass assembly measures the magnetic field in its sensitive axis and the arc tangent Y/X provides the heading of the compass with respect to the X-axis. A two-axis compass can remain accurate as long as the sensors remain horizontal, or orthogonal to the gravitational (downward) vector. In moving platform applications, two axis compasses are mechanically "gimbaled" to remain flat and accurate.
Three-axis magnetic compasses contain magnetic sensors in all three orthogonal vectors of an electronic compass assembly to capture the horizontal and vertical components of the earth's magnetic field. To electronically gimbal the compass, the three magnetic sensors are complemented by a tilt-sensing element to measure the gravitational direction. The tilt sensor provides two-axis measurement of compass assembly tilt, known as pitch and roll axis. The five axes' of sensor inputs are combined to create a "tilt-compensated" version of the X and Y-axis magnetic vectors, and then computed into a tilt-compensated heading. For further interest, please see the technical papers and application notes.
|
| |
| The
HMR Family of Electronic Compass Products
|
| |
| Honeywell
Solid State Electronics Center offers a complete
line of HMR compass modules from the basic
HMR3200 two-axis electronic compass to the
HMR3600 with +/-80 degrees of tilt compensation.
|
| |
The
HMR3000 Digital Compass Module is
a three-axis compass featuring 0.5
degree accuracy and a fluidic tilt
sensor for +/- 45 degree compensation
and digital serial bus interface
(RS-485 or RS-232 options).
- The
HMR3200 Digital Compass Solution
is a module featuring two-axis compassing
in horizontal or vertical PCB orientations
with 1 degree of accuracy and 0.1
degree of resolution.
- The
HMR3300 Digital Compass Solution
is a module featuring three-axis
compassing with an onboard MEMs
accelerometer for +/-60 degree tilt
sensing and up to 1 degree accuracy
and 0.1 degree resolution.
- The HMR3400 Digital Compass Solution is a three-axis, tilt compensated electronic compass offering lower power consumption and increased miniaturization in a 0.6" x 1.5" PCB.
- The HMR3500 TruePoint™ electronic compass is a three-axis digital compass module with azimuth accuracy of 1 degree with 0.1 degree resolution and 0.5 degree repeatability, tilt range of ± 80°.
- The HMR3600 µPOINT® (micropoint) digital magnetic compass is a new generation azimuth sensor that combines the latest in gyro technology with advanced digital magnetic compass hardware and software. Azimuth accuracy is 0.5 degree with 0.1 degree resolution. Inclination range is ± 80°. The gyro compensates for short term transient magnetic disturbances, keeping the heading output accurate, even in the presence of these unexpected magnetic fields.
- Each
compass product offers a calibration
routine for compatibility for your
mounting locations.
- Development
kit versions are offered for each
HMR compass product for evaluation
and demonstration needs.
|
|
| For
specialized compass solutions, Honeywell offers
the HMC line of linear-mode magnetic field
sensor devices to create two and three-axis
compass designs. Product designers may also
choose the HMC1055 Compass Chip Set for developing
custom three-axis, tilt-compensated compass
platforms with a MEMSIC MEMs accelerometer
for tilt sensing. |
|
|
|
|
|