|
|
|
Microelectronics & Precision Sensors
Formerly SSEC. Providing best value specialized semiconductor
and sensor solutions since 1965
|
|
|
|
|
|
|
|
| Honeywell > DSES > M&PS |
|
|
Honeywell
Magnetometry Solutions
|
|
| Click Here For Our New Website |
| |
| HMR2300
Smart Digital Magnetometers |
| Honeywell
magnetometers provide an excellent means of
measuring both magnetic field intensity and
direction. Low cost, high sensitivity, fast
response, small size, and reliability are
advantages over other magnetometer alternatives.
With extremely low magnetic field sensitivity
(<70 micro-gauss, <7 nano-Tesla) capability
and a user configurable command set, the HMR2300
solves a variety of problems in custom applications.
Possible magnetometer applications include
process control, laboratory instrumentation,
anomaly detection, traffic and vehicle detection,
security systems, compassing, magnetic ink
recognition, current sensing, and motion detection. |
| |
Honeywell
magnetometers use our proven Anisotropic Magneto-Resistive
(AMR) sensors to measure both magnetic field
intensity and direction. These solutions offer
both static and alternating field measurements
up to 5MHz and permit magnetometer designs
emphasizing advantages of small size, high
sensitivity, fast response, small size, low
cost, and reliability over other magnetometer
alternatives. Click here for more information
on our Smart
Digital Magnetometers or other Magnetometry
Solutions. |
| |
| HMR2300r
Three Axis Strapdown Magnetometer |
The
Honeywell strapdown magnetometer provides
an excellent drop-in alternative that will
replace conventional fluxvalve sensors, commonly
used in aviation systems today. As opposed
to fluxvalve sensors, our strapdown magnetometers
have no moving parts that can damage or wear
out during severe flight conditions. Since
our magnetometers are highly reliable, they
will reduce your maintenance and repair cost.
Honeywell magnetometers offer low cost, high
sensitivity, fast response, and a reliable
alternative to mechanical or other magnetometer
systems. With extremely low magnetic field
sensitivity and a user configurable command
set, the HMR2300R solves a variety of problems
in non-gimbaled applications. Our magnetometers
are compliant with requirements for military
and commercial flight systems. Click here
for more Strapdown
Magnetometer Information. |
|
|
|
|
|