Honeywell
animation.gif

SSEC

aero_spacer.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
 
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
   

 

 

 

 

 

 

 Microelectronics & Precision Sensors
  Formerly SSEC. Providing best value specialized semiconductor and sensor solutions since 1965
 
  M&PS Links > Careers
test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif
test/greynavbar4_r1_c4.gif test/greynavbar4_r1_c6.gif test/greynavbar4_r1_c8.gif test/spacer.gif
 
    Honeywell > DSES > M&PS
Search
Go pixel_white.jpg

Magnetic Sensors
Telematics

 
Click Here For Our New Website
 
Honeywell Magnetic Sensors Provide Key Telematic Solutions for Mobile Navigation, Position Detection, and Location Based Services
Honeywell has a low-cost telematic solution for you! Our magnetic sensors and sensing solutions offer the dead reckoning and pointing elements needed for vehicle and mobile wireless platforms using telematics. Whether you are an OEM or aftermarket telematics equipment or subsystem provider, we have the platform position sensing solution by sensing the earth's magnetic field and providing accurate heading information. When combined with platform tilt, acceleration, and/or Global Position System (GPS), a complete customer information system is created for safety, mobility, and convenience.
 
Telematics, Telematic Solutions, Honeywell Magnetic SensorsWith headings provided by magnetic sensors, map displays and direction/mapping applications are more useful than with GPS alone. Add to the basic position information by Telematics Service Providers, and Traffic Avoidance, Time to Destination, and Weather/Road Hazard data can be combined to give customers travel options previously unimagined. Honeywell sensors not only provide earth's magnetic field detection and relative direction, but also contain patented features to cancel vehicle stray fields that can confound lesser magnetic sensors.

As a subset of Telematics, Location Based Services (LBS) take advantage of user location and heading to create opportunities for customer information inquiries, and geographic based marketing. LBS "pull" opportunities are customer data mining by creating a location/direction profile and filtering local LBS provider directory of products/services as the customer travels towards their destination. For example, a traveler on a freeway making a request to update a map display on upcoming McDonald's restaurants and corresponding exit ramp numbers. LBS "push" opportunities are LBS service provider information that is provided to customers in the form of advertising, traffic alerts, weather conditions, and tourist attractions. An example would be state/national provided information on upcoming scenic overlooks and local parks.
 
The HMC Family of Magnetic Sensors for Telematics
Telematics, Telematic Solutions, Honeywell Magnetic SensorsHoneywell Solid State Electronics Center offers several magnetic sensors for earth's magnetic field sensing. The HMC102X family of magneto-resistive sensors are miniature components that include integral offset strap coils for each sensitive axis to null out vehicle chassis magnetic stray fields. Used singly or in combination, the HMC102X magnetic sensors create compass headings for two-axis or three-axis (tilt-compensated) direction finding. The +/-6 gauss linear range and 20 gauss saturation threshold provide plenty of range while preserving magnetic resolution below a milli-gauss.

For very compact handheld and windshield mount applications, the sub-miniature HMC104X and HMC105X family of magnetic field sensors preserves precious circuit board real estate in several package styles. An example is the HMC1052L in a 3 by 3 by 0.9mm LCC package perfect for low-cost platforms in tight spaces. The HMC1051, HMC1052, and HMC1053 have the same magnetic field sensing characteristics as the HMC102X family.
 
For drop-in mobile/vehicle Telematics solutions, Honeywell also offers the HMR line of compass solutions to provide two and three-axis compass designs. Product designers may also choose the HMC1055 Compass Chip Set for developing custom three-axis, tilt-compensated compass platforms with a MEMSIC MEMs accelerometer for tilt sensing. Click here for more information on our Magnetic Sensors and Telematics Solutions.
 
rule.jpg
Feedback Privacy Statement