Honeywell
animation.gif

SSEC

aero_spacer.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
 
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
   

 

 

 

 

 

 

  Solid State Electronics Center
  Providing best value specialized semiconductor and sensor solutions since 1965
 
  SSEC Links > Careers
test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif
test/greynavbar4_r1_c4.gif test/greynavbar4_r1_c6.gif test/greynavbar4_r1_c8.gif test/spacer.gif
 
    Honeywell > DSES > SSEC
Search
Go pixel_white.jpg
Honeywell Low Cost Pressure Sensors and Pressure Transducers
 
Honeywell low cost pressure sensors and pressure transducers offer outstanding features and benefits for a variety of applications. Honeywell's proprietary pressure sensors and digital pressure transducers are designed to provide high accuracy, reliability and flexibility with digital and analog functionality.
Chinese Deutsch French
Japanese Korean Hindi
 
With over 400 unique models to choose from, instrument builders can tailor the perfect solution for a wide variety of uses in altitude measurement, secondary air data applications, laboratory test and measurement instrumentation, FM and CSA certified industrial pressure measurement, barometric pressure measurement, and meteorology.

New Application Note Available!
Barometric Pressure Transducers for Automated Weather Observing Systems. Click Here to view.
   

Honeywell introduces a special variant of the PPTR which provides further enhancements for engine applications.
Contact your local sales representative for more information.
   
 
These smart, digitally networkable transducers utilize Honeywell's high stability piezoresistive silicon sensor technology and are backed with our reputation for delivering the highest reliability products.
 
Our transducers are easy to use and offer high performance to ensure success in rugged environments. Due to high performing smart sensor technology, our Honeywell Precision Barometers are barometric pressure transducers that achieve ±0.4 hPa total band accuracy, and our Precision Pressure Transducers achieve ±0.05% FS over its entire operating temperature range, from -40 to +85 C.
 
Customer applications are described on our Applications Page. All RS232 compatible PPT and HPB models are available with a Windows(tm) based demonstration kit for quick "plug and play" setups.
 
   
PPT Applications in avionic instruments, engine and flight test measurements, flow and pressure calibrators. 

Key features and benefits include 
.+/- 0.05% FSO typical accuracy including temperature effects, from -40 to +85C simplifies system design
. RS232 or RS485 compatible digital and 0-5VDC analog outputs for efficient data acquisition
. User-selectable features enable application-specific customization
. Provides independent pressure and sensor temperature outputs
Precision Pressure Transducer
PPTR Applications in industrial process control, engine test stands and analytical equipment. 

Key features and benefits include 
. +/- 0.1% FSO typical accuracy, including temperature effects, from -40 to +85C simplifies system design
. RS232 or RS485 compatible digital and 0-5VDC analog outputs for efficient data acquisition
. Metal isolation diaphragm handles most fluids
. User-selectable features enable application-specific customization
. Hermetic design, rugged construction
Ruggedized Precision Pressure Transducer
PPTE Applications where Explosion Proof certification is required, including industrial process control, chemical refineries and gas wellhead pressure measurement. 

Key features and benefits include 
.+/- 0.1% FSO typical accuracy, including temperature effects, from -40 to +85C simplifies system design
. Factory Mutual (FM) and Canadian Standards Association (CSA) certifications for use in explosion proof applications 
. RS232 or RS485 compatible digital and 0-5VDC analog outputs for efficient data acquisition
. Hermetic design, rugged construction, integral cable
Explosion Proof Precision Pressure Transducer
HPA Applications in altimeters and airborne pressure measurements. 

Key features and benefits include 
.+/- 0.03 or +/- 0.06% FSO maximum accuracy from 0 to 17.6 psia range including temperature effects, from -40 to +85C, simplifies system design
. 0.02% FS maximum drift per year
. TTL output for low power data acquisition
. Compact, lightweight design
Precision Barometer For Altimeter Applications
HPB Applications in weather stations, data buoys and environmental data logging. 

Key features and benefits include 
.+/- 0.4 or +/- 0.8 hPa maximum accuracy over 500-1200 hPa range including temperature effects, from -40 to +85C, simplifies system design
. 0.25 hPa maximum drift per year
. TTL output for low power data acquisition
. Compact, lightweight design
Precision Barometer
RDD Applications wherever output from Honeywell Pressure Transducers needs to be displayed. 

Key features and benefits include 
. Accepts RS232 output directly from transducer, up to 50 feet away
. Factory supplied cabling provides simple setup
. Connects to PLC or PC through 9 pin D style cable and connector
. Bench or panel mountable
Remote Digital Display
 
For information on other Honeywell Pressure Transducers, go to Honeywell Sensing & Control.
 
Customer Service: 1-800-323-8295
 
English Chinese Deutsch Korean Hindi French Japanese
rule.jpg
Feedback Privacy Statement