|
|
|
Solid State Electronics Center
Providing best value specialized semiconductor
and sensor solutions since 1965
|
|
|
|
|
|
|
|
| Honeywell > DSES > SSEC |
|
Air
Data Application for Precision Pressure Transducer
| It's
no secret that the air data computers used
in business and general aviation aircraft
must be accurate and stable. After all, there
is little room for error in the cockpit. But
if you work in the highly competitive avionics
industry, you know that these computers must
also be affordable. There is little room for
error in your product design and manufacturing
processes as well. So, when our customer needed
to replace an expensive pressure transducer
with one that was more cost-effective, they
turned to Honeywell and the Precision Pressure
Transducer (PPT). |
| |
| Why
Honeywell's Precision Pressure Transducer? |
| |
Outstanding
Performance at an Affordable Price:
. High Accuracy Achieves
<0.05% Full-Scale Including TemperatureEffects
Over -40 to +85° C
. Flexibility/Range of Features
13
Different Pressure UnitsDigital
& Analog Outputs
. Custom Full-Scale Ranges
. Technical Support & Expertise |
| |
| The
customer put the Honeywell PPT through a rigorous
testing process, probing the limits of its
accuracy and stability-and came away impressed.
Besides meeting or exceeding their specifications
for accuracy and stability, the Honeywell
PPT was also scalable to the exact pressure
range required for their specific application.
And it did all this for less than half
the cost of their previous pressure transducer.
Today, thanks to Honeywell's high value solution,
this customer provides the quality product
their customers demand--at a price they, and
the customer, can afford. |
|
|
|
|
|