Honeywell
animation.gif

SSEC

aero_spacer.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
 
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
   

 

 

 

 

 

 

 Microelectronics & Precision Sensors
  Formerly SSEC. Providing best value specialized semiconductor and sensor solutions since 1965
 
  M&PS Links > Careers
test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif
test/greynavbar4_r1_c4.gif test/greynavbar4_r1_c6.gif test/greynavbar4_r1_c8.gif test/spacer.gif
 
    Honeywell > DSES > M&PS
Search
Go pixel_white.jpg

Honeywell Barometers and Barometric Pressure Sensors

Click Here For Our New Website

Honeywell barometers and barometric pressure sensors are used to measure barometric pressure in a wide variety of meteorological and aerospace applications such as manned and unmanned vehicles, ocean data buoys, remote meteorological stations, airborne measurements and weather balloons.

Honeywell Precision Barometer
Honeywell's precision barometer and precision altimeter have the best combination of accuracy and stability due to the integration of a microprocessor with Honeywell's Micro-Electro-Mechanical Systems (MEMS) silicon pressure sensor. The MEMS sensor in Honeywell's precision barometers are compensated from -40 to 85 degrees Centigrade, using a microprocessor to compute data to accuracies within 0.03 percent of the full-scale pressure range.

The Honeywell Precision Barometer (HPB) and Honeywell Precsion Altimeter (HPA) offer a variety of digital outputs including RS232, RS485 and TTL for low power applications.

Click here for more information on Honeywell's precision Barometers and Barometric Pressure Sensors.

Honeywell's Pressure Transducers Offer Complete Sensing Solutions
Our family of pressure transducers and pressure sensors offer the most reliable pressure readings for high performance applications in the industry. Honeywell Precision Pressure Transducers (PPT) combine proven silicon sensor technology with microprocessor-based signal conditioning to provide an extremely powerful, accurate and stable pressure transducer. Honeywell's Precision Pressure Transducer (PPT), are also available in ruggedized and explosion-proof models that are used in a variety of applications in the avionics, meteorological, industrial and medical industries. Click here to learn more about our complete family of Precision Pressure Transducers.

Pressure Transducer Remote Digital Display Accessory
The Remote Digital Display RDD100 is a convenient, compact and inexpensive accessory for displaying the output from Honeywell's Precision Pressure Transducer. The RDD100 may be remotely located from the PPT or PPT-R transducer at distances up to 50 feet (15m). Any of the PPT's 14 factory-set pressure units or a user-specified unit can be displayed on the six digit LED. Click here for more detailed information on the Remote Digital Display.


Applications include altimeters and airborne pressure measurements.

Key features and benefits include:

  • +/- 0.03 or +/- 0.06% FSO maximum accuracy from 0 to 17.6 psia range including temperature effects, from -40 to +85C, simplifies system design
  • 0.02% FS maximum drift per year
  • RS232, RS485 and TTL outputs available
  • Compact, lightweight design

To Download Complete Specifications And Demonstration Software.

For Immediate Technical Support

Precision Barometer For
Altimeter Applications

 

Applications include weather stations, data buoys, and environmental data logging.

Key features and benefits include:

  • +/- 0.4 or +/- 0.8 hPa maximum accuracy over 500-1200 hPa range including temperature effects, from -40 to +85C, simplifies system design
  • 0.25 hPa maximum drift per year
  • RS232, RS485 and TTL outputs available
  • Compact, lightweight design

To Download Complete Specifications And Demonstration Software.

For Immediate Technical Support


Precision Barometer

 

Application allows for convenient readings from Honeywell Pressure Transducers.

Key features and benefits include:

  • Accepts RS232 output directly from transducer, up to 50 feet away
  • Factory supplied cabling provides simple setup
  • Connects to PLC or PC through 9 pin D style cable and connector
  • Bench or panel mountable

To Download Complete Specifications And Demonstration Software.

For Immediate Technical Support

 

Remote Digital Display

rule.jpg
Feedback Privacy Statement