Honeywell
animation.gif

SSEC

aero_spacer.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
 
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
lft_spacer.jpg arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
  arrow_off.jpg
   

 

 

 

 

 

 

  Solid State Electronics Center
  Providing best value specialized semiconductor and sensor solutions since 1965
 
  SSEC Links > Careers
test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif test/spacer.gif
test/greynavbar4_r1_c4.gif test/greynavbar4_r1_c6.gif test/greynavbar4_r1_c8.gif test/spacer.gif
 
    Honeywell > DSES > SSEC
Search
Go pixel_white.jpg

Pressure Sensors/Transducers
Press Room

HONEYWELL INTRODUCES LOW COST SMART PRESSURE TRANSDUCER
 
MINNEAPOLIS, APRIL 7, 1998-Honeywell today introduced to United Kingdom /German industries the fully CE-compliant smart Precision Pressure Transducer (PPT) for high accuracy gas pressure measurements.
 
The PPT features 0.05 percent of full scale typical accuracy including temperature effects at a very competitive price. The built-in signal compensation greatly simplifies the task of the designer requiring high accuracy over temperature. Applications for this product include air data for avionics, barometric metrology measurements, calibration equipment and turbine test stands.
 
All PPTs have both analog and RS232 or RS485 serial digital outputs. The 0-5 volt output allows the transducer to easily retrofit to analog systems. The serial output provides the user capability to network up to 89 units on a single bus, to interface directly to a PC or other data acquisition system, and to address and customize individual units. Customization can be implemented using a simple set of commands from any PC with a factory-supplied cable connecting the PPT to the PC's communications port. Options include user-selectable update rate, deadband and analog voltage range. The smart PPT can automatically increase its update rate if a rapid change of pressure is sensed, and will set flags for out-of-range pressure or temperature conditions.
 
The Honeywell PPT uses industry-leading silicon sensor technology developed for Honeywell's well-known industrial and avionics control systems. The sensing technology at the heart of this transducer offers unmatched reliability and stability. Proprietary digital signal compensation techniques provide the excellent accuracy over temperature and enable digital communication.
 
The PPT complies with CE Standards EN50081-1-1992 and EN50082-1-1992, Electromagnetic Compatibility - Generic Emissions and Immunity Standards, Part I: Residential, Commercial and Light Industrial, and Electromagnetic Compatibility Directive 89/336/EEC as amended by 92/31/EEC and 93/68/EEC.
 
Honeywell's Solid State Electronics Center manufactures PPT products at its facility in Minneapolis, Minnesota. The Center also manufactures a family of magnetic sensors and high temperature electronics.

Honeywell is the world's leading provider of control technologies for buildings, homes, industry, space and aviation. The company employs 57,000 people in 95 countries, and had 1998 sales of $8.4 billion.

rule.jpg
Feedback Privacy Statement