| NEW
DIGITAL DISPLAY PRODUCTS ADDED TO HONEYWELL'S
PRESSURE LINE |
| |
| MINNEAPOLIS,
MAY 3, 1999-Honeywell's
precision pressure product line now includes
two new products-the Precision Pressure Indicator
(PPI100) and the Remote Digital Display (RDD100).
|
| |
Precision
Pressure Indicator
The Precision Pressure Indicator PPI100 is
today's most outstanding value in pressure
monitoring instruments. Honeywell's proven
PPT pressure transducers housed in easy interchange
modules are at the heart of the indicator.
Containing from one to three modules, the
instrument displays the transducer output(s)
and allows configuration from the front panel
using single function buttons and a menu-driven
set of commands. The bright vacuum fluorescent
display offers superior readability. Optional
accessories include remote transducer and
relay alarm modules. |
| |
| Applications
of the PPI100 include process monitoring,
test stands, general metrology and calibration.
Features and benefits of the Precision Pressure
Indicator include: |
- Interchangable
pressure and alarm modules. The PPI
is very versatile-it can measure gases
or fluids, locate the transducer in the
instrument housing or remotely, and change
pressure ranges.
- User
configurable. PPT modules are customizable
and allow damping, update rate, flag set,
tare and other customized parameters.
- Vacuum
fluorescent display, special function
buttons. The PPI is easy to use with
its bright display, which is easy to read
even in sunlit rooms. The buttons also
allow instant zeroing, display hold and
min/max recall.
|
Remote
Digital Display Accessory
The Remote Digital Display RDD100 is a convenient,
compact and inexpensive accessory for displaying
the output from Honeywell's Precision Pressure
Transducer. The RDD100 may be remotely located
from the PPT or PPT-R transducer at distances
up to 50 feet (15m). Any of the PPT's 14 factory-set
pressure units or a user-specified unit can
be displayed on the six digit LED. |
|
| Features
and benefits of the Remote Digital Display
include: |
- Direct
output. RDD100 display accepts continuous
stream RS232 directly from PPT. There
is no accuracy loss caused by signal conversion
in the RDD display. PPT/PPT-R typical
accuracy of 0.05%/0.1% FS is maintained.
- Easy
to use. Simple PPT setup; factory-supplied
interface cables; single wall-mount supply
powers the RDD100 and the PPT. Setup is
fast-no additional hardware or wiring
required.
- Computer
interface. 9-pin "D" cable ports the
RDD/PPT to a personal computer. The RDD
is so versatile, users can perform computerized
data collection while observing PPT output.
The PPT can be configured for update rate,
damping and other parameters through the
computer link.
|
|
Honeywell
is the world's leading provider of control
technologies for buildings, homes, industry,
space and aviation. The company employs
57,000 people in 95 countries, and had 1998
sales of $8.4 billion.
|
| |