|
|
|
Solid State Electronics Center
Providing best value specialized semiconductor
and sensor solutions since 1965
|
|
|
|
|
|
|
|
| Honeywell > DSES > SSEC |
|
|
|
Pressure
Sensors/Transducers
Press Room
| HONEYWELL
INTRODUCES SMART PRECISION PRESSURE TRANSDUCER
FOR INDUSTRIAL ENVIRONMENTS |
| |
| MINNEAPOLIS,
OCT.5, 1998-Honeywell
today introduced the FM, CSA and CENELAC-approved
explosion proof model of the Ruggedized Precision
Pressure Transducer (PPT-R). This new model
offers a conduit electrical interface for
use in hazardous environments. The PPT-R family
is ideally suited for process monitoring,
level sensing, turbine test stands, flight
tests and other applications. |
| |
| The
new PPT-R features 0.1 percent of full scale
typical accuracy including temperature effects
from -40 to 185 degrees Fahrenheit (-40 to
85 degrees Centigrade). Integral digital signal
compensation greatly simplifies the task for
the designer requiring high accuracy over
temperature. Gauge and absolute units are
available in full scale pressure ranges between
0-10 psi and 0-3000 psi (0-.7 to 0- 207 bar).
The transducer has a stainless steel 316 diaphragm
for compatibility with many types of media.
For non-hazardous applications a military-style
bayonet connector is available. |
| |
| The
PPT-R uses the industry-leading silicon sensor
technology developed for Honeywell's industrial
and avionics control systems, offering unmatched
reliability and stability. Honeywell also
produces the PPT which offers high accuracy
for dry gas sensing applications. The complete
family of smart sensors solves a wide range
of problems. |
| |
| The
PPT-R offers both analog and serial digital
outputs (RS232 or RS485), with the 0 to 5
volt output allowing easy retrofit to analog
systems. The serial output allows the user
to network up to 89 units on a single bus,
interface directly to a PC or other data acquisition
system, and address and customize individual
units. Customization can be implemented using
a simple set of commands from any PC with
a factory-supplied cable connecting the PPT-R
to the PC communications port. User-selectable
parameters include update rate, deadband,
analog voltage range and pressure measurement
units. The smart PPT-R can automatically increase
its update rate if a rapid change of pressure
is sensed, and it will set flags for out-of-range
pressure or temperature conditions. |
| |
| The
new PPT-R and the complete family of precision
pressure transducers are manufactured at Honeywell's
Solid State Electronics Center which is ISO9001
Certified. The PPT-R is approved for FM and
CSA explosion proof ratings Class 1, Div 1,
Groups B,C, D; dust ignition proof ratings
Class II, III, Div 1, Groups E, F, G; and
CENELAC (LCIE), Flame-Proof, Eex d IIC T6.
It provides EMI filtering and complies with
CE Standards EN50081-1992 and EN50082-1-1992,
Electromagnetic Compatibility - Generic Emissions
and Immunity Standards, Part 1: Residential,
Commercial and Light Industrial, and Electromagnetic
Compatibility Directive 89/336/EEC as amended
by 92/31/EEC and 93/68/EEC. |
| |
|
Honeywell
is the world's leading provider of control
technologies for buildings, homes, industry,
space and aviation. The company employs
57,000 people in 95 countries, and had 1998
sales of $8.4 billion.
|
|
|
|
|
|